MBR40250: Schottky Power Rectifier, Switch-mode, 40 A, 250 V

Description: The 250 V, 40 A Schottky Rectifier minimizes the n...
  • The 250 V, 40 A Schottky Rectifier minimizes the need for EMI filtering, reduces switching losses and has soft recovery without reverse recovery oscillation.
  • Features
  • 250 V Blocking Voltage - Reduces or Eliminates Reverse Recovery Oscillations
  • Low Forward Voltage Drop, VF = 0.86 V - Minimizes Need for EMI Filtering
  • Soft Recovery Characteristic, TRR < 35 ns - Reduces Switching Losses
  • Stable Switching Performance Over Temperature - Improved Efficiency
  • Applications
  • Power Supply
  • Power Management
  • Instrumentation
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR40250G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Power Rectifier, Switch-mode, 40 A, 250 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>10K
  • Newark:<1K
  • Newark:<1K
  • PandS:<100
  • MBR40250
  • Status: Obsolete
  • Compliance: 
  • Description: Schottky Power Rectifier, Switch-mode, 40 A, 250 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 250 
  • VF Max (V): 0.97 
  • IRM Max (µA): 30 
  • IO(rec) Max (A): 40 
  • IFSM Max (A): 150 
  • trr Max (ns): 35 
  • Cj Max (pF): 500 
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site