MBR440MFS: Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V

Description: MBR440MFS...
  • MBR440MFS
  • Features
    Applications
  • Ideally Suited for use as an Output Rectifier in High Frequency
    (up to 2 MHz) Automotive and NonAutomotive Applications
  • Output Rectification in Compact Portable Consumer Applications
  • Freewheeling Diode used with Inductive Loads
  • Technical Documentation & Design Resources
    Availability and Samples
    MBR440MFST1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • MBR440MFST3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • NRVB440MFST1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • NRVB440MFST3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NRVB440MFSWFT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:6,000
  • NRVB440MFSWFT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Switch-mode, 4.0 A, 40 V
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:65,000
  • Specifications
  • Configuration: Single   
  • VRRM Min (V): 40 
  • VF Max (V): 0.65 
  • IRM Max (µA): 800 
  • IO(rec) Max (A):
  • IFSM Max (A): 40 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site