MBR460MFS: Schottky Power Rectifier, Switch-mode, 4.0 A, 60 V

Description: MBR460MFS...
  • MBR460MFS
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    MBR460MFST1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Switch-mode, 4.0 A, 60 V
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • MBR460MFST3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Switch-mode, 4.0 A, 60 V
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NRVB460MFST1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Switch-mode, 4.0 A, 60 V
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • NRVB460MFST3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Switch-mode, 4.0 A, 60 V
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 0.74 
  • IRM Max (µA): 200 
  • IO(rec) Max (A):
  • IFSM Max (A): 40 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site