MBR5H100MFS: Schottky Barrier Rectifier, 100 V, 5.0 A

Description: The MBR5H100MFS is our new Single 5A 100V Low Forw...
  • The MBR5H100MFS is our new Single 5A 100V Low Forward Voltage Schottky Rectifier packaged in the SO-8FL. The SO-8FL package provides a bridge between the DPAK and the SMC packages. The board footprint is approximately the same size as the SMC package, yet provides thermal performance almost as good as the DPAK package. The package also has a nominal 1.0mm height for highly space constrained applications.
  • Features
  • Low Power Loss, High Efficiency - Easier to meet regulatory guidelines
  • New Package Provides Capability of Inspection and Probe After Board Mounting - XRay generally not needed
  • Guardring for Stress Protection - Robust Construction
  • Low Forward Voltage Drop - Lower Operating Temperature
  • 175C Operating Junction Temperature - Suitable for Underhood Applications
  • PbFree Device - Rohs Compliance
  • Applications
  • Automotive LED Headlighting
  • Automotive Engine Control
  • Output Rectification
  • End Products
  • Automobile
  • Mini adapter
  • Technical Documentation & Design Resources
    Availability and Samples
    MBR5H100MFST1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 100 V, 5.0 A
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • MBR5H100MFST3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 100 V, 5.0 A
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • NRVB5H100MFST1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 100 V, 5.0 A
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:3,000
  • NRVB5H100MFST3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 100 V, 5.0 A
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 100 
  • VF Max (V): 0.73 
  • IRM Max (µA): 100 
  • IO(rec) Max (A):
  • IFSM Max (A): 200 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site