MBRA340: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V

Description: The Schottky Rectifier employs the Schottky Barrie...
  • The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.
  • Features
  • Compact Surface Mountable Package with J-Bent Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Very Low Forward Voltage Drop
  • Guardring for Stress Protection
  • All External Surfaces are Corrosion Resistant and Terminal Leads are Readily Solderable
  • Cathode Lead Indicated by polarity Band
  • ESD Ratings, Machine Model = C, Human Body Model = 3B
  • Device Meets MSL 1 Requirements
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBA Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Applications
  • Polarity Protection
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    MBRA340T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>50K
  • FutureElectronics:>100K
  • Newark:>10K
  • Newark:>10K
  • PandS:>10K
  • NRVBA340T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Newark:>10K
  • NRVBA340T3G-VF01
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V, Web Visible for NRVBA340T3G-VF01
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>50K
  • ON Semiconductor:25,000
  • MBRA340T3
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Power Rectifier, Surface Mount, 3.0 A, 40 V
  • Package Type: SMA-2
  • Package Case Outline: 403D-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 0.45 
  • IRM Max (µA): 300 
  • IO(rec) Max (A):
  • IFSM Max (A): 100 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SMA-2 
  • ON Semiconductor Full Web Site