MBRM1H100: Schottky Power Rectifier, Surface Mount, 1.0 A, 100 V

Description: The Schottky Powermite employs the Schottky Barrie...
  • The Schottky Powermite employs the Schottky Barrier principle with a barrier metal and epitaxial construction that produces optimal forward voltage drop-reverse current tradeoff. The advanced packaging techniques provide for a highly efficient micro miniature, space saving surface mount Rectifier. With its unique heatsink design, the Powermite has the same thermal performance as the SMA while being 50% smaller in footprint area. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac-dc and dc-dc converters, reverse battery protection, and ORing of multiple supply voltages and any other application where performance and size are critical.
  • Features
  • Low VF Provides Higher Efficiency and Extends Battery Life - Low Power Loss/High Efficiency
  • Low Profile - Maximum Height of 1.1 mm
  • Small Footprint - Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel
  • Low Thermal Resistance with Direct Thermal Path of Die on Exposed Cathode Heat Sink

    Mechanical Characteristics:
  • Powermite® is JEDEC Registered as DO-216AA
  • Case: Molded Epoxy
  • Epoxy Meets UL94V-0 at 0.125 in
  • Weight: 16.3 mg (approximately)
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Maximum for 10 Seconds
  • Applications
  • SMPS Power Supply
  • Free Wheeling Diode
  • End Products
  • Adapter
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBRM1H100T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 100 V
  • Package Type: POWERMITE-2
  • Package Case Outline: 457-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 12000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:<1K
  • PandS:>1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 100 
  • VF Max (V): 0.76 
  • IRM Max (µA): 20 
  • IO(rec) Max (A):
  • IFSM Max (A): 50 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: POWERMITE-2 
  • ON Semiconductor Full Web Site