MC100EL16: ECL Differential Receiver

Description: The MC10EL/100EL16 is a differential receiver. The...
  • The MC10EL/100EL16 is a differential receiver. The device is functionally equivalent to the E116 device with higher performance capabilities. With output transition times significantly faster than the E116 the EL16 is ideally suited for interfacing with high frequency sources.

    The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 F capacitor and limit current sourcing or sinking to 0.5mA. When not used, VBB should be left open.

    Under open input conditions (pulled to VEE) internal input clamps will force the Q output LOW.

    The 100 Series contains temperature compensation.
  • Features
  • 190 ps Propagation Delay
  • ESD Protection: > 1 KV HBM, > 100 V MM
  • PECL Mode Operating Range: VCC= 4.2 V to 5.7 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL 94 V-0 @ 0.125 in, Oxygen Index 28 to 34
  • Transistor Count = 47 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100EL16DG
  • Status: Active
  • Compliance: Pb-free 
  • Description: ECL Differential Receiver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • FutureElectronics:<1K
  • Newark:<100
  • ON Semiconductor:4,900
  • PandS:<1K
  • MC100EL16DR2G
  • Status: Active
  • Compliance: Pb-free 
  • Description: ECL Differential Receiver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC100EL16DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL Differential Receiver
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:9,700
  • PandS:<1K
  • MC100EL16DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL Differential Receiver
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:7,500
  • Packages
    Specifications
  • Type: Signal Driver 
  • Channels:
  • Input / Output Ratio: 1:1 
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • tJitterRMS Typ (ps): 0.7 
  • tskew(o-o) Max (ps): 20 
  • tpd Typ (ns): 0.25 
  • tR & tF Max (ps): 350 
  • fmaxClock Typ (MHz): 1750 
  • fmaxData Typ (Mbps):  
  • Package Type: SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site