MC100LVEL01: ECL 4-Input OR/NOR Gate

Description: The MC100LVEL01 is a 4-input OR/NOR gate. The devi...
  • The MC100LVEL01 is a 4-input OR/NOR gate. The device is functionally equivalent to the EL01 device and works from a -3.3V supply. With AC performance similar to the EL01 device, the LVEL01 is ideal for low voltage applications which require the ultimate in AC performance.
  • Features
  • 370ps Propagation Delay
  • High Bandwidth Output Transitions
  • ESD Protection: >2 KV HBM, >200 V MM
  • The 100 Series Contains Temperature Compensation
  • PECL Mode Operating Range: VCC= 3.0 V to 3.8 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -3.0 V to -3.8 V
  • Internal Input Pulldown Resistors
  • Q Output will Default LOW with All Inputs Open or at VEE
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 83 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100LVEL01DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 4-Input OR/NOR Gate
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: OR/NOR 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • fToggle Max (MHz): 2000 
  • tpd Typ (ns): 0.37 
  • tJitter Typ (ps):
  • tR & tF Max (ps): 320 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site