MC100LVEL30: ECL Triple D-Type Flip-Flop with Set and Reset

Description: The MC100LVEL30 is a triple master-slave D flip fl...
  • The MC100LVEL30 is a triple master-slave D flip flop with differential outputs. The MC100EL30 is pin and functionally equivalent to the MC100LVEL30 but is specified for operation at the standard 100E ECL voltage supply. Data enters the master latch when the clock input is LOW and transfers to the slave upon a positive transition on the clock input.

    In addition to a common Set input individual Reset inputs are provided for each flip flop. Both the Set and Reset inputs function asynchronous and overriding with respect to the clock inputs.
  • Features
  • 1200MHz Minimum Toggle Frequency
  • 450 ps Typical Propagation Delays
  • ESD Protection: >2 KV HBM
  • The 100 Series Contains Temperature Compensation.
  • PECL Mode Operating Range: VCC = 3.0 V to 3.8 V with VEE = 0 V
  • NECL Mode Operating Range: VCC = 0 V with VEE = -3.0 V to -3.8 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Flammability Rating: U-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 347 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC100LVEL30DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL Triple D-Type Flip-Flop with Set and Reset
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • MC100LVEL30DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL Triple D-Type Flip-Flop with Set and Reset
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:1,000
  • Packages
    Specifications
  • Type: D-Type 
  • Bits:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V): 3.3 
  • tJitter Typ (ps):
  • tpd Typ (ns): 0.695 
  • tsu Min (ns): 0.15 
  • th Min (ns): 0.2 
  • trec Typ (ns): 0.2 
  • tR & tF Max (ps): 550 
  • fToggle Typ (MHz): 1200 
  • Package Type: SOIC-20W 
  • ON Semiconductor Full Web Site