MC10EL01: ECL 4-Input OR/NOR Gate

Description: The MC10EL/100EL01 is a 4-input OR/NOR gate. The d...
  • The MC10EL/100EL01 is a 4-input OR/NOR gate. The device is functionally equivalent to the E101 device with higher performance capabilities. With propagation delays and output transition times significantly faster than the E101 the EL01 is ideally suited for those applications which require the ultimate in AC performance.

    The 100 series contains temperature compensation.
  • Features
  • 230ps Propagation Delay
  • ESD Protection: > 1 KV HBM, > 100 V MM
  • PECL Mode Operating Range: VCC= 4.2 V to 5.7 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 46 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10EL01DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 4-Input OR/NOR Gate
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • ON Semiconductor:4,116
  • MC10EL01DTG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: ECL 4-Input OR/NOR Gate
  • Package Type: TSSOP-8
  • Package Case Outline: 948R-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:<100
  • Packages
    Specifications
  • Type: OR/NOR 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fToggle Max (MHz): 2000 
  • tpd Typ (ns): 0.23 
  • tJitter Typ (ps):
  • tR & tF Max (ps): 350 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site