MC10EL04: ECL 2-Input AND/NAND Gate

Description: The MC10EL/100EL04 is a 2-input AND/NAND gate. The...
  • The MC10EL/100EL04 is a 2-input AND/NAND gate. The device is functionally equivalent to the E104 device with higher performance capabilities. With propagation delays and output transition times significantly faster than the E104 the EL04 is ideally suited for those applications which require the ultimate in AC performance.

    The 100 Series contains temperature compensation.
  • Features
  • 240ps Propagation Delay
  • High Bandwidth Output Transitions
  • 75kW Internal Input Pulldown Resistors
  • >1000V ESD Protection
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10EL04DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ECL 2-Input AND/NAND Gate
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<100
  • ON Semiconductor:3,724
  • Packages
    Specifications
  • Type: AND/NAND 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fToggle Max (MHz): 2000 
  • tpd Typ (ns): 0.24 
  • tJitter Typ (ps):
  • tR & tF Max (ps): 350 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site