MC10EL05: 5.0 V ECL 2-Input Differential AND/NAND Gate

Description: The MC10EL/100EL05 is a 2-input differential AND/N...
  • The MC10EL/100EL05 is a 2-input differential AND/NAND gate. The device is functionally equivalent to the E404 device with higher performance capabilities. With propagation delays and output transition times significantly faster than the E404 the EL05 is ideally suited for those applications which require the ultimate in AC performance.

    Because a negative 2-input NAND is equivalent to a 2-input OR function, the differential inputs and outputs of the device allows the EL05 to also be used as a 2-input differential OR/NOR gate.

    The differential inputs employ clamp circuitry so that under open input conditions (pulled down to VEE) the input to the AND gate will be HIGH. In this way, if one set of inputs is open, the gate will remain active to the other input.

    The 100 Series contains temperature compensation.
  • Features
  • 275ps Propagation Delay
  • ESD Protection: > 1 kV HBM, > 100 V MM
  • PECL Mode Operating Range: VCC= 4.2 V to 5.7 V with VEE= 0 V
  • NECL Mode Operating Range: VCC= 0 V with VEE= -4.2 V to -5.7 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 44 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10EL05DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5.0 V ECL 2-Input Differential AND/NAND Gate
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • MC10EL05DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5.0 V ECL 2-Input Differential AND/NAND Gate
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:7,500
  • Packages
    Specifications
  • Type: AND/NAND 
  • Channels:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fToggle Max (MHz): 2000 
  • tpd Typ (ns): 0.275 
  • tJitter Typ (ps):
  • tR & tF Max (ps): 350 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site