MC10ELT21: Translator, Differential PECL to TTL

Description: The MC10ELT/100ELT21 is a differential PECL to TTL...
  • The MC10ELT/100ELT21 is a differential PECL to TTL translator. Because PECL (Positive ECL) levels are used, only +5 V and ground are required. The small outline 8-lead package and the single gate of the ELT21 makes it ideal for those applications where space, performance
    and low power are at a premium.

    The VBB pin, an internally generated voltage supply, is available to this device only. For single-ended input conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC coupled inputs. When used, decouple VBB and VCC via a 0.01 F capacitor and limit current sourcing or sinking to 0.5 mA. When not used, VBB should be left open.

    The 100 Series contains temperature compensation.
  • Features
  • 3.5ns Typical Propagation Delay
  • 24mA TTL Output
  • Flow Through Pinouts
  • ESD Protection: > 2 KV HBM
  • Operating Range: VCC= 4.75 V to 5.25 V with GND= 0 V
  • Q Output Will Default LOW with Inputs Left Open or < 1.3 V
  • Internal Input Pulldown Resistors
  • Meets or Exceeds JEDEC Spec EIA/JESD78 IC Latchup Test
  • Moisture Sensitivity Level 1
    For Additional Information, see Application Note AND8003/D
  • Flammability Rating: UL-94 code V-0 @ 1/8", Oxygen Index 28 to 34
  • Transistor Count = 81 devices
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10ELT21DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Differential PECL to TTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:In Stock
  • Digikey:<1K
  • ON Semiconductor:1,568
  • MC10ELT21DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Translator, Differential PECL to TTL
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:2,500
  • Specifications
  • Channels:
  • Input Level: ECL 
  • Output Level: TTL 
  • VCC Typ (V):
  • fMax Typ (MHz): 100 
  • tpd Typ (ns): 3.5 
  • tR & tF Max (ps): 750 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site