MC10H131: Dual Type Master-Slave D Flip-Flop

Description: The MC10H131 is a MECL 10H part which is a functio...
  • The MC10H131 is a MECL 10H part which is a functional/pinout duplication of the standard MECL 10K family part, with 100% improvement in clock speed and propagation delay and no increase in power-supply current.
  • Features
  • Propagation Delay, 1.0 ns Typical
  • Power Dissipation, 235 mW Typical
  • Improved Noise Margin 150 mV (Over Operating Voltage and Temperature Range)
  • Voltage Compensated
  • MECL 10K Compatible
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10H131FNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Type Master-Slave D Flip-Flop
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 46
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • MC10H131FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Type Master-Slave D Flip-Flop
  • Package Type: PLLC-20
  • Package Case Outline: 775-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • MC10H131PG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Type Master-Slave D Flip-Flop
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<100
  • Newark:<100
  • ON Semiconductor:1,975
  • Specifications
  • Type: D-Type 
  • Bits:
  • Input Level: ECL 
  • Output Level: ECL 
  • VCC Typ (V): -5.2 
  • tJitter Typ (ps):  
  • tpd Typ (ns): 1.25 
  • tsu Min (ns): 0.7 
  • th Min (ns): 0.8 
  • trec Typ (ns):  
  • tR & tF Max (ps): 2000 
  • fToggle Typ (MHz): 250 
  • Package Type: PLLC-20  PDIP-16 
  • ON Semiconductor Full Web Site