MC10H604: Registered Hex TTL/ECL Translator

Description: The MC10H/100H604 is a 6-bit, registered, dual sup...
  • The MC10H/100H604 is a 6-bit, registered, dual supply TTL to ECL translator. The device features differential ECL outputs as well as a choice between either a differential ECL clock input or a TTL clock input. The asynchronous master reset control is an ECL level input..

    With its differential ECL outputs and TTL inputs the H604 device is ideally suited for the transmit function of a HPPI bus type board-to-board interface application. The on chip registers simplify the task of synchronizing the data between the two boards.

    The device is available in either ECL standard: the 10H device is compatible with MECL 10KH logic levels while the 100H device is compatible with 100K logic levels.
  • Features
  • Differential 50W ECL Outputs
  • Choice Between Differential ECL or TTL Clock Input
  • Dual Power Supply
  • Multiple Power and Ground Pins to Minimize Noise
  • Specified Within-Device Skew
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC10H604FNR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Registered Hex TTL/ECL Translator
  • Package Type: PLCC-28
  • Package Case Outline: 776-02
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:<1K
  • Packages
    Specifications
  • Channels:
  • Input Level: TTL 
  • Output Level: ECL 
  • VCC Typ (V):
  • fMax Typ (MHz):  
  • tpd Typ (ns): 2.5 
  • tR & tF Max (ps): 2000 
  • Package Type: PLCC-28 
  • ON Semiconductor Full Web Site