MC14008B: 4-Bit Full Adder

Description: The MC14008B 4-bit full adder is constructed with ...
  • The MC14008B 4-bit full adder is constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. This device consists of four full adders with fast internal look-ahead carry output. It is useful in binary addition and other arithmetic applications. The fast parallel carry output bit allows high-speed operation when used with other adders in a system.
  • Features
  • Look-Ahead Carry Output
  • Diode Protection on All Inputs
  • All Outputs Buffered
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-powerSchottky TTL Load Over the Rated Temperature Range
  • Pin-for-Pin Replacement for CD4008B
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14008BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4-Bit Full Adder
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:5,000
  • Packages
    Specifications
  • Type: Adder 
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 320 
  • PD Max (W): 0.5 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site