MC14021B: 8-Bit Static Shift Register

Description: The MC14014B and MC14021B 8-bit static shift regis...
  • The MC14014B and MC14021B 8-bit static shift registers are constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. These shift registers find primary use in parallel-to-serial data conversion, synchronous and asynchronous parallel input, serial output data queueing; and other general purpose register applications requiring low power and/or high noise immunity.
  • Features
  • Synchronous Parallel Input/Serial Output (MC14014B)
  • Asynchronous Parallel Input/Serial Output (MC14021B)
  • Synchronous Serial Input/Serial Output
  • Full Static Operation
  • "Q" Outputs from Sixth, Seventh, and Eighth Stages
  • Double Diode Input Protection
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • MC14014B Pin-for-Pin Replacement for CD4014B
  • MC14021B Pin-for-Pin Replacement for CD4021B
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14021BDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Static Shift Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<100
  • ON Semiconductor:9,408
  • MC14021BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Static Shift Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • NLV14021BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Static Shift Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Shift Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 340 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site