MC14067B: 16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)

Description: The MC14067 multiplexer/demultiplexer is a digital...
  • The MC14067 multiplexer/demultiplexer is a digitally controlled analog switch featuring low ON resistance and very low leakage current. This device can be used in either digital or analog applications.

    The MC14067 is a 16-channel multiplexer/demultiplexer with an inhibit and four binary control inputs A, B, C, and D. These control inputs select 1-of-16 channels by turning ON the appropriate analog switch (see MC14067 truth table.)
  • Features
  • Low OFF Leakage Current
  • Matched Channel Resistance
  • Low Quiescent Power Consumption
  • Low Crosstalk Between Channels
  • Wide Operating Voltage Range: 3 to 18 V
  • Low Noise
  • Pin for Pin Replacement for CD4067B
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14067BDWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-24
  • Package Case Outline: 751E-04
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • ON Semiconductor:8,790
  • MC14067BDWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-24
  • Package Case Outline: 751E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:>1K
  • NLV14067BDWG
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-24
  • Package Case Outline: 751E-04
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 30
  • NLV14067BDWR2G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 16-Channel Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-24
  • Package Case Outline: 751E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Channels:
  • Number of Switches: 16 
  • Configuration: SP16T 
  • Icc Max (µA): 600 
  • ron Max (Ω): 500 
  • VCC Min (V):
  • VCC Max (V): 18 
  • Package Type: SOIC-24 
  • ON Semiconductor Full Web Site