MC1413: High Voltage, High Current Darlington Transistor Driver Array
Description: The seven NPN Darlington connected transistors in ...
The seven NPN Darlington connected transistors in these arrays are well suited for driving lamps, relays, or printer hammers in a variety of industrial and consumer applications. Their high breakdown voltage and internal suppression diodes insure freedom from problems associated with inductive loads. Peak inrush currents to 500 mA permit them to drive incandescent lamps.
The MC1413, B with a 2.7 kΩ series input resistor is well suited for systems utilizing a 5.0 V TTL or CMOS Logic.
Features
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
MC1413BDG
Status: Lifetime
Compliance: Pb-free Halide free
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: SOIC-16
Package Case Outline: 751B-05
MSL: 1
Container Type: TUBE
Container Qty: 48
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Avnet:>1K
Newark:>1K
ON Semiconductor:4,032
PandS:<1K
MC1413BDR2G
Status: Active
Compliance: Pb-free Halide free
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: SOIC-16
Package Case Outline: 751B-05
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
Digikey:>10K
FutureElectronics:>10K
Newark:>1K
PandS:>50K
MC1413BPG
Status: Last Shipments
Compliance: Pb-free Halide free
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: PDIP-16
Package Case Outline: 648-08
MSL: NA
Container Type: TUBE
Container Qty: 25
MC1413DG
Status: Lifetime
Compliance: Pb-free Halide free
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: SOIC-16
Package Case Outline: 751B-05
MSL: 1
Container Type: TUBE
Container Qty: 48
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Avnet:>1K
FutureElectronics:>10K
Newark:>1K
MC1413DR2G
Status: Active
Compliance: Pb-free Halide free
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: SOIC-16
Package Case Outline: 751B-05
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
Digikey:>10K
FutureElectronics:>100K
PandS:>10K
MC1413PG
Status: Lifetime
Compliance: Pb-free Halide free
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: PDIP-16
Package Case Outline: 648-08
MSL: NA
Container Type: TUBE
Container Qty: 25
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Newark:<1K
PandS:>1K
MC1413BD
Status: Last Shipments
Compliance: 
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: SOIC-16
Package Case Outline: 751B-05
MSL: 1
Container Type: TUBE
Container Qty: 48
MC1413BDR2
Status: Last Shipments
Compliance: 
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: SOIC-16
Package Case Outline: 751B-05
MSL: 1
Container Type: REEL
Container Qty: 2500
MC1413BP
Status: Last Shipments
Compliance: 
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: PDIP-16
Package Case Outline: 648-08
MSL: NA
Container Type: TUBE
Container Qty: 500
MC1413D
Status: Last Shipments
Compliance: 
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: SOIC-16
Package Case Outline: 751B-05
MSL: 1
Container Type: TUBE
Container Qty: 48
MC1413DR2
Status: Last Shipments
Compliance: 
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: SOIC-16
Package Case Outline: 751B-05
MSL: 1
Container Type: REEL
Container Qty: 2500
MC1413P
Status: Last Shipments
Compliance: 
Description: High Voltage, High Current Darlington Transistor Driver Array
Package Type: PDIP-16
Package Case Outline: 648-08
MSL: NA
Container Type: TUBE
Container Qty: 500
Packages
Specifications
Number of Drivers:
7 
VCC Max (V):
50 
V(BR)GSS Max (V):
30 
V(BR)DSS Max (V):
50 
ID Max (A):
0.5 
rDS(on) Max (Ω):
4.6 
Tj Max (°C):
150 
Package Type:
SOIC-16