MC14536B: Programmable Timer

Description: The MC14536B programmable timer is a 24-stage bina...
  • The MC14536B programmable timer is a 24-stage binary ripple counter with 16 stages selectable by a binary code. Provisions for an on-chip RC oscillator or an external clock are provided. An on-chip monostable circuit incorporating a pulse-type output has been included. By selecting the appropriate counter stage in conjunction with the appropriate input clock frequency, a variety of timing can be achieved.
  • Features
  • 24 Flip-Flop Stages - Will Count From 20 to 224
  • Last 16 Stages Selectable By Four-Bit Select Code
  • 8-Bypass Input Allows Bypassing of First Eight Stages
  • Set and Reset Inputs
  • Clock Inhibit and Oscillator Inhibit Inputs
  • On-Chip RC Oscillator Provisions
  • On-Chip Monostable Output Provisions
  • Clock Conditioning Circuit Permits Operation With Very Long Rise and Fall Times
  • Test Mode Allows Fast Test Sequence
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14536BDWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Programmable Timer
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • FutureElectronics:<1K
  • ON Semiconductor:6,909
  • MC14536BDWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Programmable Timer
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Newark:<1K
  • NLV14536BDWG
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Programmable Timer
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • NLV14536BDWR2G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Programmable Timer
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Type: Timer 
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 6000 
  • PD Max (W): 0.5 
  • IO Max (mA): 2.25 
  • Package Type: SOIC-16W 
  • ON Semiconductor Full Web Site