MC14572UB: Hex Gate; 4 Inverters; 1 NOR; 1 NAND

Description: The MC14572UB hex functional gate is constructed w...
  • The MC14572UB hex functional gate is constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. These complementary MOS logic gates find primary use where low power dissipation and/or high noise immunity is desired. The chip contains four inverters, one NOR gate and one NAND gate.
  • Features
  • Diode Protection on All Inputs
  • Single Supply Operation
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • NOR Input Pin Adjacent to VSS Pin to Simplify Use As An Inverter
  • NAND Input Pin Adjacent to VDD Pin to Simplify Use As An Inverter
  • NOR Output Pin Adjacent to Inverter Input Pin For OR Application
  • NAND Output Pin Adjacent to Inverter Input Pin For AND Application
  • Capable of Driving Two Low-power TTL Loads or One Low-Power Schottky TTL Load over the Rated Temperature Range
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC14572UBDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Gate; 4 Inverters; 1 NOR; 1 NAND
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:2,256
  • MC14572UBDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Gate; 4 Inverters; 1 NOR; 1 NAND
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • ON Semiconductor:12,500
  • PandS:>1K
  • NLV14572UBDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Hex Gate; 4 Inverters; 1 NOR; 1 NAND
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: SmartGate 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 18 
  • tpd Max (ns): 100  null 
  • IO Max (mA): null 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site