MC3303: Operational Amplifier, Single Supply, Quad

Description: The MC3403 is a low cost, quad op-amp with true di...
  • The MC3403 is a low cost, quad op-amp with true differential inputs. The device has electrical characteristics similar to the popular MC1741C. However, the MC3403 has several distinct advantages over standard operational amplifier types in single supply applications. The quad op-amp can operate at supply voltages as low as 3.0 V or as high as 36 V with quiescent currents about one third of those associated with the MC1741C (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.
  • Features
  • Short Circuit Protected Outputs
  • Class AB Output Stage for Minimal Crossover Distortion
  • True Differential Input Stage
  • Single Supply Operation: 3.0 V to 36 V
  • Split Supply Operation: ± 1.5 V to ± 18 V
  • Low Input Bias Currents: 500 nA Max
  • Four Amplifiers Per Package
  • Internally Compensated
  • Similar Performance to Popular MC1741C
  • Industry Standard Pinouts
  • ESD Diodes Added for Increased Ruggedness
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC3303DG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:>1K
  • ON Semiconductor:2,750
  • MC3303DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • MC3303PG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • MC3303D
  • Status: Consult Sales Office
  • Compliance: 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • MC3303DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC3303P
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 500
  • Packages
    Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 36 
  • Iq Typ (mA): 0.7 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 0.6 
  • IO Typ (mA): 30 
  • ΔVOS/ΔT (μV/C): 10 
  • eN (nV/√Hz):
  • Ibias Typ (pA): -200000 
  • CMRR Typ (dB): 90 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 85 
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site