MC33033: Brushless DC Motor Controller, 3-Phase

Description: The MC33033 is a high performance second generatio...
  • The MC33033 is a high performance second generation, limited feature, monolithic brushless dc motor controller which has evolved from the full featured MC33034 and MC33035 controllers. It contains all of the active functions required for the implementation of open loop, three or four phase motor control. The device consists of a rotor position decoder for proper commutation sequencing, temperature compensated reference capable of supplying sensor power, frequency programmable sawtooth oscillator, fully accessible error amplifier, pulse width modulator comparator, three open collector top drivers, and three high current totem pole bottom drivers ideally suited for driving power MOSFETs. Unlike its predessors, it does not feature separate drive circuit supply and ground pins, brake input, or fault output signal.

    Included in the MC33033 are protective features consisting of undervoltage lockout, cycle-by-cycle current limiting with a selectable time delayed latched shutdown mode, and internal thermal shutdown.

    Typical motor control functions include open loop speed, forward or reverse direction, and run enable.The MC33033 is designed to operate brushless motors with electrical sensor phasings of 60° /300° or 120° /240° , and can also efficiently control brush dc motors.
  • Features
  • 10 to 30 V Operation
  • Undervoltage Lockout
  • 6.25 V Reference Capable of Supplying Sensor Power
  • Fully Accessible Error Amplifier for Closed Loop Servo Applications
  • High Current Drivers Can Control External 3-Phase MOSFET Bridge
  • Cycle-By-Cycle Current Limiting
  • Internal Thermal Shutdown
  • Selectable 60° /300° or 120° /240° Sensor Phasings
  • Also Efficiently Control Brush DC Motors with External MOSFET H-Bridge
  • Applications
  • Automotive
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC33033DWG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Brushless DC Motor Controller, 3-Phase
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • MC33033DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Brushless DC Motor Controller, 3-Phase
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • PandS:<1K
  • MC33033PG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Brushless DC Motor Controller, 3-Phase
  • Package Type: PDIP-20
  • Package Case Outline: 738-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 18
  • MC33033DW
  • Status: Obsolete
  • Compliance: 
  • Description: Brushless DC Motor Controller, 3-Phase
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 38
  • MC33033DWR2
  • Status: Obsolete
  • Compliance: 
  • Description: Brushless DC Motor Controller, 3-Phase
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • MC33033P
  • Status: Obsolete
  • Compliance: 
  • Description: Brushless DC Motor Controller, 3-Phase
  • Package Type: PDIP-20
  • Package Case Outline: 738-03
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 18
  • Packages
    Specifications
  • Phase:
  • VM Min (V): 10 
  • VM Max (V): 40 
  • VCC Min (V): 10 
  • VCC Max (V): 30 
  • IO Max (A): 0.1 
  • IO Peak Max (A): 0.1 
  • Control Type: DC 
  • Package Type: SOIC-20W 
  • ON Semiconductor Full Web Site