MC33163: Buck / Boost / Inverting Regulator, Switching, 3.4 A

Description: The MC33163 series are monolithic power switching ...
  • The MC33163 series are monolithic power switching regulators that contain the primary functions required for dc-dc converters. This series is specifically designed to be incorporated in buck, boost and inverting applications with a minimum number of external components.

    These Buck Boost Inverting Switching Regulators consist of two high gain voltage feedback comparators, temperature compensated reference, controlled duty cycle oscillator, driver with bootstrap capability for increased efficiency, and a high current output switch. Protective features consist of cycle-by-cycle current limiting, and internal thermal shutdown. Also included is a low voltage indicator output designed to interface with microprocessor based systems.

    These devices are contained in a 16 pin dual-in-line heat tab plastic package for improved thermal conduction.
  • Features
  • Output Switch Current in Excess of 3.0 A
  • Operation from 2.5 V to 40 V Input
  • Low Standby Current
  • Precision 2% Reference
  • Controlled Duty Cycle Oscillator
  • Driver with Bootstrap Capability for Increased Efficiency
  • Cycle-by-Cycle Current Limiting
  • Internal Thermal Shutdown Protection
  • Low Voltage Indicator Output for Direct Microprocessor Interface
  • Heat Tab Power Package
  • Moisture Sensitivity Level (MSL) Equals 1
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC33163DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 3.4 A, TA= -40°C to +85°C
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • FutureElectronics:<1K
  • MC33163DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 3.4 A, TA= -40°C to +85°C
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • MC33163PG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 3.4 A, TA= -40°C to +85°C
  • Package Type: PDIP-16
  • Package Case Outline: 648C-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • MC34163DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 3.4 A, TA= 0°C to +70°C
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • ON Semiconductor:7,802
  • PandS:<100
  • MC34163DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 3.4 A, TA= 0°C to +70°C
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • FutureElectronics:>1K
  • MC34163PG
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Buck / Boost / Inverting Regulator, Switching, 3.4 A, TA= 0°C to +70°C
  • Package Type: PDIP-16
  • Package Case Outline: 648C-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Packages
    Specifications
  • Topology: Step-Up/Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.5 
  • VCC Max (V): 40 
  • VO Typ (V): 1.25 to 40 
  • IO Typ (A): 3.4 
  • Efficiency (%):  
  • fSW Typ (kHz):  
  • Package Type: SOIC-16W 
  • ON Semiconductor Full Web Site