MC33178: Operational Amplifier, Low Power, Low Noise, Dual

Description: The MC33178/9 series is a family of high quality m...
  • The MC33178/9 series is a family of high quality monolithic op-amps employing Bipolar technology with innovative high performance concepts for quality audio and data signal processing applications. This device family incorporates the use of high frequency PNP input transistors to produce amplifiers exhibiting low input offset voltage, noise and distortion. In addition, the amplifier provides high output current drive capability while consuming only 420µA of drain current per amplifier. The NPN output stage used, exhibits no deadband crossover distortion, large output voltage swing, excellent phase and gain margins, low open-loop high frequency output impedance, symmetrical source and sink AC frequency performance.

    The MC33178/9 family offers both dual and quad amplifier versions, tested over the vehicular temperature range, and are available in DIP and SOIC packages.
  • Features
  • 600 W Output Drive Capability
  • Large Output Voltage Swing
  • Low Offset Voltage: 0.15 mV (Mean)
  • Low T.C. of Input Offset Voltage: 2.0 ?V/°C
  • Low Total Harmonic Distortion: 0.0024% (@ 1.0 kHz w/600 W Load)
  • High Gain Bandwidth: 5.0 MHz
  • High Slew Rate: 2.0 V/µs
  • Dual Supply Operation: +/-2.0 V to +/-18 V
  • ESD Clamps on the Inputs Increase Ruggedness without Affecting Device Performance
  • Applications
  • Provides quality audio and data signal processing for applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC33178DG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Power, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • Newark:>1K
  • ON Semiconductor:17,934
  • MC33178DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Power, Low Noise, Dual
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Newark:>1K
  • MC33178DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Power, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>50K
  • Newark:>1K
  • Newark:>1K
  • PandS:>10K
  • MC33178PG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Power, Low Noise, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MC33178D
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Power, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • MC33178DMR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Power, Low Noise, Dual
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • MC33178DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Power, Low Noise, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC33178P
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Power, Low Noise, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 36 
  • Iq Typ (mA): 0.9  0.425 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs):
  • IO Typ (mA): 80 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 7.5 
  • Ibias Typ (pA): 100000 
  • CMRR Typ (dB): 110 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 85 
  • Package Type: Micro8™  SOIC-8 
  • ON Semiconductor Full Web Site