MC74AC11: Triple 3-Input AND Gate

Description: MC74AC11...
  • MC74AC11
  • Features
  • Outputs Source/Sink 24 mA
  • ACT11 Has TTL Compatible Inputs
  • Pb-Free Packages Are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74AC11DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input AND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • ON Semiconductor:17,600
  • PandS:<100
  • MC74AC11DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input AND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<100
  • Newark:>1K
  • NLVAC11DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input AND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: AND  NAND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): null 
  • IO Max (mA): 24 
  • Package Type: SOIC-14 
  • ON Semiconductor Full Web Site