MC74ACT05: Hex Inverter with Open-Drain Outputs

Description: The MC74AC/ACT05 is identical in pinout to the LS0...
  • The MC74AC/ACT05 is identical in pinout to the LS05. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with TTL outputs.
  • Features
  • Outputs Source/Sink 24 mA
  • ACT05 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT05DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Open-Drain Outputs
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Newark:<1K
  • MC74ACT05DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Open-Drain Outputs
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • MC74ACT05DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex Inverter with Open-Drain Outputs
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:12,500
  • Packages
    Specifications
  • Channels:
  • Output: Open Drain 
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 8.5 
  • IO Max (mA): 24 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site