MC74ACT125: Quad Buffer with 3-State Outputs

Description: Outputs Source/Sink...
  • Outputs Source/Sink
  • Features
  • ACT125 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT125DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Buffer with 3-State Outputs
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:>1K
  • Newark:<1K
  • Newark:>1K
  • MC74ACT125DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Buffer with 3-State Outputs
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>50K
  • Digikey:>1K
  • Newark:<1K
  • MC74ACT125DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Buffer with 3-State Outputs
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<100
  • Newark:<1K
  • NLV74ACT125DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Buffer with 3-State Outputs
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:30,000
  • Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site