MC74ACT244: Octal Buffer/Line Driver, 3-State

Description: The MC74AC244/74ACT244 is an octal buffer and line...
  • The MC74AC244/74ACT244 is an octal buffer and line driver designed to be employed as a memory address driver, clock driver and bus oriented transmitter/ receiver which provides improved PC board density.
  • Features
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • Outputs Source/Sink 24 mA
  • ACT244 Has TTL Compatible Inputs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT244DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver, 3-State
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • ON Semiconductor:408,651
  • MC74ACT244DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver, 3-State
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • PandS:<100
  • MC74ACT244DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Buffer/Line Driver, 3-State
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • PandS:>1K
  • NLV74ACT244DWR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal Buffer/Line Driver, 3-State
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns):
  • IO Max (mA): 24 
  • Package Type: TSSOP-20  SOIC-20W 
  • ON Semiconductor Full Web Site