MC74ACT373: Octal Transparent Latch with 3-State Outputs

Description: The MC74AC373/74ACT373 consists of eight latches w...
  • The MC74AC373/74ACT373 consists of eight latches with 3-state outputs for bus organized system applications. The flip-flops appear transparent to the data when Latch Enable (LE) is HIGH. When LE is LOW, the data that meets the setup time is latched. Data appears on the bus when the Output Enable (OE) is LOW. When OE is HIGH, the bus output is in the high impedance state.
  • Features
  • Eight Latches in a Single Package
  • 3-State Outputs for Bus Interfacing
  • Outputs Source/Sink 24 mA
  • ACT373 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT373DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Transparent Latch with 3-State Outputs
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Newark:>1K
  • ON Semiconductor:27,500
  • MC74ACT373DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Transparent Latch with 3-State Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • ON Semiconductor:6,194
  • MC74ACT373DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Transparent Latch with 3-State Outputs
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • PandS:<1K
  • Specifications
  • Type: Latch 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 10 
  • IO Max (mA): 24 
  • Package Type: TSSOP-20  SOIC-20W 
  • ON Semiconductor Full Web Site