MC74ACT377: Octal D Flip-Flop with Clock Enable

Description: The MC74AC377/74ACT377 has eight edge-triggered, D...
  • The MC74AC377/74ACT377 has eight edge-triggered, D-type flip-flops with individual D inputs and Q outputs. The common buffered Clock (CP) input loads all flip-flops simultaneously, when the Clock Enable (CE) is LOW.

    The register is fully edge-triggered. The state of each D input, one setup time before the LOW-to-HIGH clock transition, is transferred to the corresponding flipflop's Q output. The CE input must be stable only one setup time prior to the LOW-to-HIGH clock transition for predictable operation.
  • Features
  • Ideal for Addressable Register Applications
  • Clock Enable for Address and Data Synchronization Applications
  • Eight Edge-Triggered D Flip-Flops
  • Buffered Common Clock
  • Outputs Source/Sink 24 mA
  • See MC74AC273 for Master Reset Version
  • See MC74AC373 for Transparent Latch Version
  • See MC74AC374 for 3-State Version
  • ACT377 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT377DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop with Clock Enable
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • ON Semiconductor:4,142
  • MC74ACT377DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop with Clock Enable
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:5,000
  • Specifications
  • Type: D-Type 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 10 
  • IO Max (mA): 24 
  • Package Type: SOIC-20W 
  • ON Semiconductor Full Web Site