MC74ACT74: Dual D-Type Positive Edge-Triggered Flip-Flop

Description: The MC74AC74/74ACT74 is a dual D-type flip-flop wi...
  • The MC74AC74/74ACT74 is a dual D-type flip-flop with Asynchronous Clear and Set inputs and complementary (Q,Q) outputs. Information at the input is transferred to the outputs on the positive edge of the clock pulse. Clock triggering occurs at a voltage level of the clock pulse and is not directly related to the transition time of the positive-going pulse. After the Clock Pulse input threshold voltage has been passed, the Data input is locked out and information present will not be transferred to the outputs until the next rising edge of the Clock Pulse input. Asynchronous Inputs:

    LOW input to SD (Set) sets Q to HIGH level LOW input to CD (Clear) sets Q to LOW level Clear and Set are independent of clock Simultaneous LOW on CD and SD makes both Q and Q HIGH
  • Features
  • Outputs Source/Sink 24 mA
  • ACT74 Has TTL Compatible Inputs CD1SD2 D1Q1CP2 Q2
  • Pb-Free Packages Are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74ACT74DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual D-Type Positive Edge-Triggered Flip-Flop
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Newark:<1K
  • MC74ACT74DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual D-Type Positive Edge-Triggered Flip-Flop
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • PandS:>1K
  • MC74ACT74DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual D-Type Positive Edge-Triggered Flip-Flop
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:7,500
  • Packages
    Specifications
  • Type: D-Type 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 10 
  • IO Max (mA): 24 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site