MC74HC11A: Triple 3-Input AND Gate

Description: The MC74HC11A is identical in pinout to the LS11. ...
  • The MC74HC11A is identical in pinout to the LS11. The device inputs are compatible with standard CMOS outputs; with pullup resistor, they are compatible with LSTTL outputs.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 V to 6 V
  • Low Input Current: 1 A
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices
  • Applications
  • Desktop, White Goods, etc
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC11ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input AND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • MC74HC11ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input AND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • MC74HC11ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input AND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74HC11ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Triple 3-Input AND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Newark:>1K
  • NLV74HC11ADR2G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Triple 3-Input AND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:15,000
  • Specifications
  • Type: AND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): null  16 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site