MC74HC126A: Quad Non-inverting Buffer, 3-State
Description: High-Performance Silicon-Gate CMOS
The MC7...
High-Performance Silicon-Gate CMOS
The MC74HC125A and MC74HC126A are identical in pinout to the LS125 and LS126. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.
The HC125A and HC126A noninverting buffers are designed to be used with 3-state memory address drivers, clock drivers, and other bus-oriented systems. The devices have four separate output enables that are active-low (HC125A) or active-high (HC126A).
Features
Output Drive Capability: 15 LSTTL Loads
Outputs Directly Interface to CMOS, NMOS, and TTL
Operating Voltage Range: 2.0 to 6.0 V
Low Input Current: 1.0 mA
High Noise Immunity Characteristic of CMOS Devices
In Compliance with the Requirements Defined by JEDEC Standard No. 7A
Chip Complexity: 72 FETs or 18 Equivalent Gates
Pb-Free Packages are Available
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
MC74HC126ADG
Status: Active
Compliance: Pb-free Halide free
Description: Quad Non-inverting Buffer, 3-State
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: TUBE
Container Qty: 55
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Digikey:<1K
FutureElectronics:<1K
MC74HC126ADR2G
Status: Active
Compliance: Pb-free Halide free
Description: Quad Non-inverting Buffer, 3-State
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Digikey:>1K
FutureElectronics:>1K
MC74HC126ADTR2G
Status: Active
Compliance: Pb-free Halide free
Description: Quad Non-inverting Buffer, 3-State
Package Type: TSSOP-14
Package Case Outline: 948G-01
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:>1K
ON Semiconductor:5,000
PandS:>1K
NLV74HC126ADR2G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: Quad Non-inverting Buffer, 3-State
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: REEL
Container Qty: 2500
NLV74HC126ADTR2G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: Quad Non-inverting Buffer, 3-State
Package Type: TSSOP-14
Package Case Outline: 948G-01
MSL: 1
Container Type: REEL
Container Qty: 2500
Packages
Specifications
Channels:
4 
Output:
3-State 
VCC Min (V):
2 
VCC Max (V):
6 
tpd Max (ns):
24 
IO Max (mA):
6 
Package Type:
SOIC-14 
TSSOP-14