MC74HC157A: Data Selector/Multiplexer (Mux), 2-Input Q

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC157A is identical in pinout to the LS157. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    This device routes 2 nibbles (A or B) to a single port (Y) as determined by the Select input. The data is presented at the outputs in noninverted form. A high level on the Output Enable input sets all four Y outputs to a low level.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 82 FETs or 20.5 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC157ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Data Selector/Multiplexer (Mux), 2-Input Q
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • FutureElectronics:<1K
  • Newark:<1K
  • MC74HC157ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Data Selector/Multiplexer (Mux), 2-Input Q
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>10K
  • Newark:<1K
  • MC74HC157ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Data Selector/Multiplexer (Mux), 2-Input Q
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:62,500
  • NLV74HC157ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Data Selector/Multiplexer (Mux), 2-Input Q
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:7,500
  • NLV74HC157ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Data Selector/Multiplexer (Mux), 2-Input Q
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 21 
  • IO Max (mA):
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site