MC74HC1G00: Single 2-Input NAND Gate

Description: The MC74HC1G00 is a high speed CMOS 2-input NAND g...
  • The MC74HC1G00 is a high speed CMOS 2-input NAND gate fabricated with silicon gate CMOS technology.

    The internal circuit is composed of multiple stages, including a buffer output which provides high noise immunity and stable output.
  • Features
  • High Speed: tPD = 7ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1mA (Max) at TA = 25°C
  • High Noise Immunity
  • Balanced Propagation Delays (tpLH = tpHL)
  • Symmetrical Output Impedance (IOH = IOL = 2mA)
  • Chip Complexity: FETs = 40
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC1G00DFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • MC74HC1G00DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:3,000
  • PandS:<1K
  • MC74HC1G00DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:<1K
  • NLV74HC1G00DFT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLV74HC1G00DTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:9,000
  • NLVHC1G00DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:141,000
  • Packages
    Specifications
  • Logic Type: NAND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site