MC74HC1G02: Single 2-Input NOR Gate

Description: The MC74HC1G02 is a high speed CMOS 2 input NOR ga...
  • The MC74HC1G02 is a high speed CMOS 2 input NOR gate fabricated with silicon gate CMOS technology.<-bR>The internal circuit is composed of multiple stages, including a buffer output which provides high noise immunity and stable output.
    < bR> The MC74HC1G02 output drive current is 1/2 compared to the MC74HC series.
  • Features
  • High Speed: tPD = 7ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1mA (Max) at TA = 25°C
  • High Noise Immunity
  • Balanced Propagation Delays (tpLH = tpHL)
  • Symmetrical Output Impedance (IOH = IOL = 2mA)
  • Chip Complexity: FET = 40; Equivalent Gate = 10
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC1G02DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NOR Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • ON Semiconductor:12,000
  • MC74HC1G02DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NOR Gate
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:>1K
  • NLVHC1G02DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input NOR Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Type: NOR 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 20 
  • IO Max (mA):
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site