MC74HC245A: Octal 3-State Non-Inverting Bus/Transceiver

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC245A is identical in pinout to the LS245. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    The HC245A is a 3-state noninverting transceiver that is used for 2-way asynchronous communication between data buses. The device has an active-low Output Enable pin, which is used to place the I/O ports into high-impedance states. The Direction control determines whether data flows from A to B or from B to A.
  • Features
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 308 FETs or 77 Equivalent Gates
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC245ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Bus/Transceiver
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:<100
  • MC74HC245ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Bus/Transceiver
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • MC74HC245ADWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Bus/Transceiver
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • ON Semiconductor:9,120
  • MC74HC245ADWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Bus/Transceiver
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • PandS:>1K
  • NLV74HC245ADTG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Bus/Transceiver
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • NLV74HC245ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Bus/Transceiver
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC245ADWG
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Bus/Transceiver
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • NLV74HC245ADWR2G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Bus/Transceiver
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 15 
  • IO Max (mA):
  • Package Type: TSSOP-20  SOIC-20W 
  • ON Semiconductor Full Web Site