MC74HC4053A: Analog Multiplexer/Demultiplexer (Mux/Demux)

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC4051A, MC74HC4052A and MC74HC4053A utilize silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF leakage currents. These analog multiplexers/demultiplexers control analog voltages that may vary across the complete power supply range (from VCC to VEE ).

    The HC4051A, HC4052A and HC4053A are identical in pinout to the metal-gate MC14051AB, MC14052AB and MC14053AB. The Channel-Select inputs determine which one of the Analog Inputs/Outputs is to be connected, by means of an analog switch, to the Common Output/Input. When the Enable pin is HIGH, all analog switches are turned off.

    The Channel-Select and Enable inputs are compatible with standard CMOS outputs; with pullup resistors they are compatible with LSTTL outputs.

    These devices have been designed so that the ON resistance (Ron ) is more linear over input voltage than Ron of metal-gate CMOS analog switches.

    For a multiplexer/demultiplexer with injection current protection, see HC4851A and HC4852A.
  • Features
  • Fast Switching and Propagation Speeds
  • Low Crosstalk Between Switches
  • Diode Protection on All Inputs/Outputs
  • Analog Power Supply Range (VCC - VEE ) = 2.0 to 12.0 V
  • Digital (Control) Power Supply Range (VCC - GND) = 2.0 to 6.0 V
  • Improved Linearity and Lower ON Resistance Than Metal-Gate Counterparts
  • Low Noise
  • In Compliance With the Requirements of JEDEC Standard No. 7A
  • Chip Complexity: HC4051A - 184 FETs or 46 Equivalent Gates
    HC4052A - 168 FETs or 42 Equivalent Gates
    HC4053A - 156 FETs or 39 Equivalent Gates
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC4053ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:<100
  • MC74HC4053ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:<100
  • PandS:>10K
  • MC74HC4053ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74HC4053ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • MC74HC4053ADWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<100
  • ON Semiconductor:235
  • MC74HC4053ADWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • NLV74HC4053ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:15,000
  • NLV74HC4053ADWRG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • NLVHC4053ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLVHC4053ADWR2G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:21,000
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPDT 
  • Icc Max (µA): 80 
  • ron Max (Ω): 190 
  • VCC Min (V):
  • VCC Max (V): 12 
  • Package Type: SOIC-16  TSSOP-16  SOIC-16W 
  • ON Semiconductor Full Web Site