MC74HC4094A: 8-Bit Shift and Store Register

Description: The MC74HC4094A is a high speed CMOS 8-bit serial ...
  • The MC74HC4094A is a high speed CMOS 8-bit serial shift and Storage register. This device consists of an 8-bit shift register and latch with 3-stage output buffers. Data is shifted on positive clock (CP) transistions. The data is the shift register is transferred to the storage register when the Strobe (STR) input is high. The output buffers are enabled when the Output Enable (OE) input is set high. Tow serial outputs (QS1, QS2) are available for cascading multiple devices.
  • Features
  • Wide Operating Voltage Range: 2.0 to 6.0 V
  • Low Power Dissipation: ICC = < 10 A
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • These are PbFree Devices
  • Applications
  • SerialtoParallel Conversion
  • Remote Control Storage Register
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC4094ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Shift and Store Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:30,720
  • MC74HC4094ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Shift and Store Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • MC74HC4094ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Shift and Store Register
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74HC4094ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Shift and Store Register
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • NLV74HC4094BDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Shift and Store Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLVHC4094BDTR2G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 8-Bit Shift and Store Register
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Type: Shift Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 26 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site