MC74HC597A: 8-Bit Serial or Parallel-Input/Serial-Output Shift Register with Input Latch

Description: High Performance Silicon Gate CMOS. The MC74HC597A...
  • High Performance Silicon Gate CMOS. The MC74HC597A is identical in pinout to the LS597. The device inputs are compatible with standard CMOS outputs, with pullup resistors,they are compatible with LSTTL outputs. This device consists of an 8 bit input latch which feeds parallel data to an 8 bit shift register. Data can also be loaded serially. The HC597A is similar in function to the HC589A, which is a 3 state device.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 516 FETs or 129 Equivalent Gates
  • These are PbFree Devices
  • Applications
  • White Goods, Desktop, etc;
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC597ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial or Parallel-Input/Serial-Output Shift Register with Input Latch
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:35,808
  • MC74HC597ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial or Parallel-Input/Serial-Output Shift Register with Input Latch
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Newark:>1K
  • MC74HC597ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial or Parallel-Input/Serial-Output Shift Register with Input Latch
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74HC597ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Serial or Parallel-Input/Serial-Output Shift Register with Input Latch
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Packages
    Specifications
  • Type: Shift Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 30 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site