MC74HC74A: Dual D Flip-Flop with Set and Reset
Description: High-Performance Silicon-Gate CMOS
The MC5...
High-Performance Silicon-Gate CMOS
The MC574HC74A is identical in pinout to the LS74. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.
This device consists of two D flip-flops with individual Set, Reset, and Clock inputs. Information at a D-input is transferred to the corresponding Q output on the next positive going edge of the clock input. Both Q and Qbar outputs are available from each flip-flop. The Set and Reset inputs are asynchronous.
Features
Output Drive Capability: 10 LSTTL Loads
Outputs Directly Interface to CMOS, NMOS, and TTL
Operating Voltage Range: 2.0 to 6.0 V
Low Input Current: 1.0 mA
High Noise Immunity Characteristic of CMOS Devices
In Compliance with the Requirements Defined by JEDEC Standard No. 7A
Chip Complexity: 128 FETs or 32 Equivalent Gates
Pb-Free Packages are Available
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
MC74HC74ADG
Status: Active
Compliance: Pb-free Halide free
Description: Dual D Flip-Flop with Set and Reset
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: TUBE
Container Qty: 55
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Avnet:>10K
Digikey:>1K
FutureElectronics:>10K
Newark:<100
MC74HC74ADR2G
Status: Active
Compliance: Pb-free Halide free
Description: Dual D Flip-Flop with Set and Reset
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Avnet:>10K
Digikey:>10K
FutureElectronics:>10K
Newark:>1K
Newark:>1K
Newark:>1K
PandS:<1K
MC74HC74ADTR2G
Status: Active
Compliance: Pb-free Halide free
Description: Dual D Flip-Flop with Set and Reset
Package Type: TSSOP-14
Package Case Outline: 948G-01
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:>1K
FutureElectronics:>10K
Newark:>1K
PandS:>1K
NLV74HC74ADG
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: Dual D Flip-Flop with Set and Reset
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: TUBE
Container Qty: 55
NLV74HC74ADR2G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: Dual D Flip-Flop with Set and Reset
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
Newark:>1K
NLV74HC74ADTR2G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: Dual D Flip-Flop with Set and Reset
Package Type: TSSOP-14
Package Case Outline: 948G-01
MSL: 1
Container Type: REEL
Container Qty: 2500
Packages
Specifications
Type:
D-Type 
Channels:
2 
VCC Min (V):
2 
VCC Max (V):
6 
tpd Max (ns):
20 
IO Max (mA):
4 
Package Type:
SOIC-14 
TSSOP-14