MC74VHC00: Quad 2-Input NAND Gate

Description: The MC74VHC00 is an advanced high speed CMOS 2-inp...
  • The MC74VHC00 is an advanced high speed CMOS 2-input NAND gate fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

    The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output. The inputs tolerate voltages up to 7V, allowing the interface of 5V systems to 3V systems.
  • Features
  • High Speed: tPD = 3.7ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 2µA (Max) at TA = 25 C
  • High Noise Immunity: VNIH = VNIL = 28% VCC
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Designed for 2V to 5.5V Operating Range
  • Low Noise: VOLP = 0.8V (Max)
  • Pin and Function Compatible with Other Standard Logic Families
  • Latchup Performance Exceeds 300mA
  • ESD Performance: HBM > 2000V; Machine Model > 200V
  • Chip Complexity: 32 FETs or 8 Equivalent Gates
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74VHC00DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • MC74VHC00DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:3,648
  • MC74VHC00DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Newark:>1K
  • PandS:<100
  • NLV74VHC00DTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad 2-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:47,500
  • Packages
    Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): null  7.5 
  • IO Max (mA): null 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site