MC74VHC1G01: Single 2-Input NAND Gate, Open Drain

Description: The MC74VHC1G01 is an advanced high speed CMOS 2i...
  • The MC74VHC1G01 is an advanced high speed CMOS 2input NAND gate with an open drain output fabricated with silicon gate CMOS technology.

    The internal circuit is composed of multiple stages, including an open drain output which provides the ability to set output switching level. This allows the MC74VHC1G01 to be used to interface 5 V circuits to circuits of any voltage between VCC and 7 V using anexternal resistor and power supply.

    The MC74VHC1G01 input structure provides protection when voltages up to 7 V are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 3.7ns (Typ) at VCC = 5V
  • Low Internal Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 62
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74VHC1G01DFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Newark:>10K
  • ON Semiconductor:35,980
  • MC74VHC1G01DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:75,000
  • MC74VHC1G01DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate, Open Drain
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • ON Semiconductor:9,000
  • NLV74VHC1G01DFT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input NAND Gate, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:69,000
  • NLV74VHC1G01DTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input NAND Gate, Open Drain
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): null  7.5 
  • IO Max (mA):
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site