MC74VHC244: Octal Non-inverting Bus Buffer, 3-State

Description: The MC74VHC244 is an advanced high speed CMOS octa...
  • The MC74VHC244 is an advanced high speed CMOS octal bus buffer fabricated with silicon gate CMOS technology. The MC74VHC244 is a noninverting 3-state buffer, and has two active-low output enables. This device is designed to be used with 3-state memory address drivers, etc.

    The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output. The inputs tolerate voltages up to 7 V, allowing the interface of 5 V systems to 3 V systems.
  • Features
  • High Speed: tPD = 3.9ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 4µA (Max) at TA = 25°C
  • High Noise Immunity: VNIH = VNIL = 28% VCC
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Designed for 2V to 5.5V Operating Range
  • Low Noise: VOLP = 0.9V (Max)
  • Pin and Function Compatible with Other Standard Logic Families
  • Latchup Performance Exceeds 300mA
  • ESD Performance: HBM > 2000V; Machine Model > 200V
  • Chip Complexity: 136 FETs
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74VHC244DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Non-inverting Bus Buffer, 3-State
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MC74VHC244DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Non-inverting Bus Buffer, 3-State
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:<1K
  • FutureElectronics:>1K
  • Newark:<100
  • PandS:>10K
  • MC74VHC244DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Non-inverting Bus Buffer, 3-State
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • PandS:<1K
  • NLV74VHC244DTR2G
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Octal Non-inverting Bus Buffer, 3-State
  • Package Type: TSSOP-20
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): 7.5 
  • IO Max (mA):
  • Package Type: TSSOP-20  SOIC-20W 
  • ON Semiconductor Full Web Site