MC78LC: MicroPower Low Dropout Linear Voltage Regulator

Description: The MC78LC00 Low Dropout (LDO) Linear Voltage Regu...
  • The MC78LC00 Low Dropout (LDO) Linear Voltage Regulator is designed for handheld communication equipment and portable battery powered applications which require low quiescent current. The MC78LC00 series features an ultra-low quiescent current of 1.1 µA. Each LDO Linear Voltage Regulator contains a voltage reference unit, an error amplifier, a PMOS power transistor, and resistors for setting output voltage.

    The MC78LC00 Low Dropout (LDO) Linear Voltage Regulator has been designed to be used with low cost ceramic capacitors and requires a minimum output capacitor of 0.1 µF. The LDO is housed in the micro-miniature Thin SOT23-5 surface mount package and SOT-89, 3 pin. Standard voltage versions are 1.5, 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, 4.0, and 5.0 V. Other voltages are available in 100 mV steps.
  • Features
  • Low Quiescent Current of 1.1 µA Typical
  • Excellent Line and Load Regulation
  • Maximum Operating Voltage of 12 V
  • Low Output Voltage Option
  • High Accuracy Output Voltage of 2.5%
  • Industrial Temperature Range of -40?C to 85?C
  • Two Surface Mount Packages (SOT-89, 3 Pin, or SOT-23, 5 Pin)
  • Pb-Free Packages are Available
  • Applications
  • Battery Powered Instruments
  • Hand-Held Instruments
  • Camcorders and Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC78LC15NTRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 1.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:21,000
  • PandS:<1K
  • MC78LC18NTRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 1.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • PandS:>10K
  • MC78LC25NTRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 2.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • MC78LC27NTRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 2.7 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:39,000
  • PandS:>1K
  • MC78LC28NTRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 2.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • MC78LC30HT1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 3.0 V
  • Package Type: SOT-89-3
  • Package Case Outline: 1213-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • PandS:>1K
  • MC78LC30NTRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 3.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:>1K
  • PandS:>10K
  • MC78LC33HT1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 3.3 V
  • Package Type: SOT-89-3
  • Package Case Outline: 1213-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • MC78LC33NTRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 3.3 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Newark:>1K
  • PandS:>10K
  • MC78LC40HT1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 4.0 V
  • Package Type: SOT-89-3
  • Package Case Outline: 1213-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • PandS:>1K
  • MC78LC40NTRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 4.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Newark:>1K
  • ON Semiconductor:12,000
  • PandS:>1K
  • MC78LC50HT1G
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 5.0 V
  • Package Type: SOT-89-3
  • Package Case Outline: 1213-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • PandS:>1K
  • MC78LC50NTRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MicroPower Low Dropout Linear Voltage Regulator, Vout: 5.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:>1K
  • MC78LC15NTR
  • Status: Last Shipments
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC78LC18NTR
  • Status: Last Shipments
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC78LC25NTR
  • Status: Last Shipments
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC78LC27NTR
  • Status: Last Shipments
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC78LC28NTR
  • Status: Last Shipments
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC78LC30HT1
  • Status: Obsolete
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: SOT-89-3
  • Package Case Outline: 1213-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • MC78LC30NTR
  • Status: Last Shipments
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC78LC33HT1
  • Status: Lifetime
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: SOT-89-3
  • Package Case Outline: 1213-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • MC78LC33NTR
  • Status: Last Shipments
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC78LC40HT1
  • Status: Obsolete
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: SOT-89-3
  • Package Case Outline: 1213-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • MC78LC40NTR
  • Status: Last Shipments
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC78LC50HT1
  • Status: Obsolete
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: SOT-89-3
  • Package Case Outline: 1213-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • MC78LC50NTR
  • Status: Last Shipments
  • Compliance: 
  • Description: MicroPower Low Dropout Linear Voltage Regulator
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  2.5  2.7  2.8  3.3 
  • IO Typ (A): 0.08 
  • VI Min (V): 1.6 
  • VI Max (V): 12 
  • VDO Typ (V):
  • Iq Typ (mA): 0.0011 
  • PSRR (dB):
  • Noise (µVrms): 89 
  • Enable: No 
  • PowerGood: No 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site