MG2040: ESD Protection Diode, Low Capacitance, High Speed Video Interface

Description: The MG2040 is designed specifically to protect HD...
  • The MG2040 is designed specifically to protect HDMI and Display Port with full functionality ESD protection and back drive current protection for VCC line. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance for the high speed TMDS lines.
  • Features
  • Full Function HDMI/Display Port Solution
  • Single Connect, Flow through Routing for TMDS Lines
  • Low Capacitance (0.35pF Typical, I/O to GND)
  • Protection for the following IEC Standards: IEC 61000-4-2 Level 4(±8 kV Contact)
  • UL Flammability Rating of 94 V-0
  • Pb-Free Device
  • Applications
  • HDMI
  • Display Port
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MG2040MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Diode, Low Capacitance, High Speed Video Interface
  • Package Type: UDFN-18
  • Package Case Outline: 517CP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • SZMG2040MUTAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Diode, Low Capacitance, High Speed Video Interface
  • Package Type: UDFN-18
  • Package Case Outline: 517CP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:21,000
  • Specifications
  • Interface: Display Port  HDMI 1.3/1.4 
  • Number of Lines: 14 
  • Direction: Unidirectional 
  • C Max (pF): 0.42 
  • V(BR) Min (V): 5.5 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 10.7 
  • Package Type: UDFN-18 
  • ON Semiconductor Full Web Site