MJ15003: Bipolar Transistor, NPN, 140 V, 20 A

Description: The MJ15003 and MJ15004 are power transistors desi...
  • The MJ15003 and MJ15004 are power transistors designed for high power audio, disk head positioners and other linear applications.
  • Features
  • High Safe Operating Area (100% Tested) - 5.0 A @ 50 V
  • For Low Distortion Complementary Designs
  • High DC Current Gain - hFE = 25 (Min) @ IC = 5 Adc
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJ15003G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Transistor, NPN, 140 V, 20 A
  • Package Type: TO-204-2
  • Package Case Outline: 1-07
  • MSL: NA
  • Container Type: FTRAY
  • Container Qty: 100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Newark:<1K
  • Newark:<1K
  • PandS:>1K
  • Packages
    Specifications
  • Polarity: NPN 
  • IC Continuous (A): 20 
  • VCEO(sus) Min (V): 140 
  • hFE Min: 25 
  • hFE Max: 150 
  • PTM Max (W): 250 
  • fT Min (MHz):
  • Package Type: TO-204-2 
  • ON Semiconductor Full Web Site