MJB5742: 8.0 A, 400 V NPN Darlington Bipolar Power Transistor

Description: The MJB5742 Darlington transistor was designed for...
  • The MJB5742 Darlington transistor was designed for high voltage power switching in inductive circuits.
  • Features
  • ROHS Compliant
  • Applications
  • Small Engine Ignition
  • Switching Regulators
  • Inverters
  • Solenoid and Relay Drivers
  • Motor Controls
  • End Products
  • Small engine
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJB5742T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8.0 A, 400 V NPN Darlington Bipolar Power Transistor
  • Package Type: D2PAK-3 / TO-263-2
  • Package Case Outline: 418B-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:800
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A):
  • V(BR)CEO Min (V): 400 
  • VCE(sat) Max (V):
  • hFE Min (k): 0.2 
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: D2PAK-3 / TO-263-2 
  • ON Semiconductor Full Web Site