MJD2955: 10 A, 60 V PNP Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for gener...
  • The Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The MJD2955 (PNP) and MJD3055 (NPN) are complementary devices.
  • Features
  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Straight Lead Version in Plastic Sleeves ("-1" Suffix)
  • Lead Formed Version Available in 16 mm Tape and Reel ("T4" Suffix)
  • Electrically Similar to MJE2955 and MJE3055
  • DC Current Gain Specified to 10 Amperes
  • High Current Gain-Bandwidth Product
    fT = 2.0 MHz (Min) @ IC
    = 500 mAdc
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These are PbFree Packages
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MJD2955-1G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 10 A, 60 V PNP Bipolar Power Transistor
  • Package Type: DPAK INSERTION MOUNT
  • Package Case Outline: 369
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MJD2955G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 A, 60 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:10,275
  • MJD2955T4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 A, 60 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>10K
  • Newark:>1K
  • PandS:>1K
  • MJD2955TF
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 10 A, 60 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369AK
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:96,000
  • NJVMJD2955T4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 10 A, 60 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • MJD2955
  • Status: Last Shipments
  • Compliance: 
  • Description: 10 A, 60 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MJD2955-001
  • Status: Last Shipments
  • Compliance: 
  • Description: 10 A, 60 V PNP Bipolar Power Transistor
  • Package Type: DPAK INSERTION MOUNT
  • Package Case Outline: 369
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MJD2955T4
  • Status: Last Shipments
  • Compliance: 
  • Description: 10 A, 60 V PNP Bipolar Power Transistor
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.8 
  • IC Cont. (A): 10 
  • VCEO Min (V): 60 
  • VCBO (V): 70 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.8 
  • hFE Min: 20 
  • hFE Max: 100 
  • fT Min (MHz):
  • PTM Max (W): 20 
  • Package Type: DPAK-3 
  • ON Semiconductor Full Web Site